SmoothTool Welding Package
SmoothTool Welding Package
SmoothTool Welding Package
SmoothTool Welding Package
SmoothTool Welding Package
SmoothTool Welding Package
SmoothTool Welding Package

SmoothTool Welding Package

SmoothTool is a cobot welding package that is specifically designed for the UR arm. It is incredibly user-friendly and simplifies the programming of advanced welds, making it easy and intuitive to use. The package also provides several advanced welding functions to the robot, including Touch Sense, Weaving patterns, Multipass, Offset, Tacking, Stitching, an Angle System, a 3D Universe, and more. SmoothTool is compatible with all UR robots and comes with a programming flange that is used to Freedrive the robot and teach the welding path. The software comes with a list of pre-integrated power sources that enable advanced features, but SmoothTool can be integrated with virtually any kind of welding power source, by using the RetroFit Kit by Smooth Robotics.

Manufacturer:Smooth Robotics

Description

SmoothTool is a cobot welding package that is specifically designed for the UR arm. It is incredibly user-friendly and simplifies the programming of advanced welds, making it easy and intuitive to use. The package also provides several advanced welding functions to the robot, including Touch Sense, Weaving patterns, Multipass, Offset, Tacking, Stitching, an Angle System, a 3D Universe, and more. SmoothTool is compatible with all UR robots and comes with a programming flange that is used to Freedrive the robot and teach the welding path. The software comes with a list of pre-integrated power sources that enable advanced features, but SmoothTool can be integrated with virtually any kind of welding power source, by using the RetroFit Kit by Smooth Robotics.  

SmoothTool is a robotic welding solution that puts you in charge of automated welding.

With SmoothTool, you can easily create complex welding paths and weld any shape you need by combining linear and circular paths. The intuitive programming interface allows you to set up simple or complex welding paths with ease.

You can also choose from various weaving patterns and add them to some or all of your welds in your program with just a few clicks. Adjust the parameters to achieve the perfect weaving pattern for your weld.

You can use one of the pre-integrated power sources and gain the ability to insert adjustments to welding parameters and adjust welding parameters at any point in your program.

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT