<link rel="stylesheet" href="app_assets/styles-RZMQEHGB.css"> Skip to main content
THG Automation TIG Solution

THG Automation TIG Solution

THG Automation has released one of the most advanced robotic TIG welding packages in the US, combining the collaborative capabilities of Universal Robots with the industry-leading capabilities of Fronius welding systems. The system is an out-of-the-box solution for companies that need a quick easy path to automation in welding production. Systems typically ship in 4-6 weeks. Production welding can start in as little as a day, once powered up. Aimed towards advanced production welding of all major hard and soft alloys in food-grade, aerospace, transportation, medical and defense industries. The solution consists of a Fronius Magic Wave 300 AMP AC/DC TIG Power Source with Push or Push-Pull Wire Feeder for autogenous or wire feed applications. Contact us via the button below.

Read more
Manufacturer:THG Automation

Overview

THG Automation has released one of the most advanced robotic TIG welding packages in the US, combining the collaborative capabilities of Universal Robots with the industry-leading capabilities of Fronius welding systems. The system is an out-of-the-box solution for companies that need a quick easy path to automation in welding production. Systems typically ship in 4-6 weeks. Production welding can start in as little as a day, once powered up. Aimed towards advanced production welding of all major hard and soft alloys in food-grade, aerospace, transportation, medical and defense industries. The solution consists of a Fronius Magic Wave 300 AMP AC/DC TIG Power Source with Push or Push-Pull Wire Feeder for autogenous or wire feed applications. Contact us via the button below.

THG Automation Universal Robots and Fronius integrated collaborative welding solution is designed to put in production the day you receive it. The system is self-contained when it arrives. Once you supply power, gas, and wire, you can start teaching your weld paths with our wizard-like interface. Our easy to use interface is intuitive and walks you through the process of getting your parts in production quickly. Our top of the line Siegmund weld table with a standard hole pattern and clamp kit makes mounting parts and tooling quick. Clamp your part directly to the table or build your own tooling to suit. Once you're happy with the welding process, repeat the welding process by simply pressing the start button. You're now in full production with your parts.

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.