THG Automation
Welding emits high levels of UV rays and hot metal spatter that will degrade plastic caps and wear joint seals over time. Grinding and sanding also create invasive dust that can get in compromised joints. Reduce your maintenance costs by protecting your robot arm with joint covers and joint seals. The robot joint covers protect the factory end caps from damage due to weld spatter, UV, and over-spray from hot processes. The seal band adds on an additional level of protection from UV, spatter, and ingress.
Covers and protects the plastic joint cap of the robot, adding additional coverage for the joint seal. Specify your UR robot model when inquiring.