Magbot, robot automatic tool changer, is the world's first fully wireless tool changing system for UR Cobot.
A single robot requires various robot end-effectors (tools) to provide multi-processing and services; thus, an automatic robotic tool changer is essential to change the tools automatically. Magbot offers an ultra-simple changing system based on ultra-fast, ultra-powerful switching magnetic technology. It is recognized with the top quality with strong durability (drop, bump, vibration) and high reliability (high & low temperature, high humidity, waterproof, dustproof).
Magbot has 3 kinds of ATC(automatic tool changer) ; TCV1, TCV2 and TCW1 for Universal Robot. Along with the world's first fully wireless robot tool changer of TCW1 with a payload of 10Kg, the wired tool changer of TCV1 with a payload of 10Kg and TCV2 with a payload of 16Kg are an ultra-simple operating system by using the power system (24V 2A) of UR Cobot without the external power and pneumatic system.
The price competitive Magbot tool plate (Tool-side Tool Changer) for the expansion of various tools for automated and unmanned robot system ensures strong scalability. Magbot also provides innovative value to customers by expanding the application to Magnetic Gripper for the pick and place process, in addition to the robot automatic tool changing function for unmanned and automation.