Standard Cable Extension Options
Standard Cable Extension Options
Standard Cable Extension Options

Standard Cable Extension Options

Universal Robots offers varying lengths of robot cable, connecting the arm and control box. This allows for more flexibility when integrating the arm and controls. A 6-meter cable is included with any e-Series robot systems. With the e-Series Cable Suite a robot cable of 6 or 12 meters can be ordered.

Manufacturer:Universal Robots

Description

Universal Robots offers varying lengths of robot cable, connecting the arm and control box. This allows for more flexibility when integrating the arm and controls. A 6-meter cable is included with any e-Series robot systems. With the e-Series Cable Suite a robot cable of 6 or 12 meters can be ordered.

The Base Flange Connector allows for easy cable exchange, and enables easier servicing of the robot.
With the Base Flange Connector, the options are open for the user to select between cables that suit the application.
New e-Series robot systems delivered from September 2020 will have the Base Flange Connector, and older systems may have this added through service.

Related products

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT