Universal Robots Toolpath Generator for SOLIDWORKS
Universal Robots Toolpath Generator for SOLIDWORKS
Universal Robots Toolpath Generator for SOLIDWORKS
Universal Robots Toolpath Generator for SOLIDWORKS
Universal Robots Toolpath Generator for SOLIDWORKS
Universal Robots Toolpath Generator for SOLIDWORKS
Universal Robots Toolpath Generator for SOLIDWORKS

Universal Robots Toolpath Generator for SOLIDWORKS

SOLIDWORKS is a commercial CAD software package for designing industrial components. The 3D models developed in SolidWorks serve as a basis for G-code toolpath generation. Universal Robots’ Polyscope software contains the Remote TCP Toolpath URCap, which automatically generates robot motion based on imported G-code files. The purpose of this Toolpath Generator is to provide an easy-to-use approach for defining 2.5-axis toolpaths in SolidWorks. It also ensures the output from SolidWorks uses the correct syntax that is compatible with the Remote TCP Toolpath URCap. This product is provided to e-Series users free of charge. Please download the installation package from the FILES tab below.  *** Please download the installation package from the FILES tab below. ***

Manufacturer:Universal Robots

Description

SOLIDWORKS is a commercial CAD software package for designing industrial components. The 3D models developed in SolidWorks serve as a basis for G-code toolpath generation. Universal Robots’ Polyscope software contains the Remote TCP Toolpath URCap, which automatically generates robot motion based on imported G-code files. The purpose of this Toolpath Generator is to provide an easy-to-use approach for defining 2.5-axis toolpaths in SolidWorks. It also ensures the output from SolidWorks uses the correct syntax that is compatible with the Remote TCP Toolpath URCap. This product is provided to e-Series users free of charge. Please download the installation package from the FILES tab below.  *** Please download the installation package from the FILES tab below. ***

Post G-Code directly from Solidworks using this plugin to the Universal Robot. Load the G-Code onto a USB stick, plug it into the robot Teach Pendant and start to built your application.

Check the UR Support website article for more information: Solidworks Plugin Support Article

If you have any questions about this product, please contact the technical support through the Request Info button above.

Related products

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT