RBCobot Welding Robot
Complete welding robot kitset for either TIG or MIG/MAG welding, developed by specialists in the welding industry. The setup enables you to effortlessly create welding programs all with the URCap. The kit integrates the welding machines with the robot, enabling you to adjust all relevant welding parameters easily on the teach pendant, rather than having to adjust settings manually on the welding machine. The precise integration with the Böhler machines, makes the robot easy to program and prepare for larger as well as smaller serial productions. Once the program has been made, you’ll be able to recall the exact moves and welds created for quick transitioning between welding items. Welding with the RBCobot kit is as easy as ever. It does not require extensive training or prior robot programming knowledge to program the robot but relies on simple principles that most people can intuitively get started with. This also means, that production is ready-to-go quickly. Neither does it require extensive safety measurements. It makes for a perfect welding companion, that assists the welder in a collaborative setup.
Overview
Complete welding robot kitset for either TIG or MIG/MAG welding, developed by specialists in the welding industry. The setup enables you to effortlessly create welding programs all with the URCap. The kit integrates the welding machines with the robot, enabling you to adjust all relevant welding parameters easily on the teach pendant, rather than having to adjust settings manually on the welding machine. The precise integration with the Böhler machines, makes the robot easy to program and prepare for larger as well as smaller serial productions. Once the program has been made, you’ll be able to recall the exact moves and welds created for quick transitioning between welding items. Welding with the RBCobot kit is as easy as ever. It does not require extensive training or prior robot programming knowledge to program the robot but relies on simple principles that most people can intuitively get started with. This also means, that production is ready-to-go quickly. Neither does it require extensive safety measurements. It makes for a perfect welding companion, that assists the welder in a collaborative setup.
An RBCobot delivers all you need to automate your welding tasks. It arrives ready to go, with all components integrated. You will then be ready to program your welding, movements and other data directly in the URCap.
Specifications
includes a urcapYes
weldingRobot-1.3.7
Software version required: UR Polyscope: 5.9.4 or higher
Dependencies: Welding table
Böhler welding machine (PME/GSM/EasyArc/TLH)
Certifactions and standards: DIRECTIV 2006/42/EC.
DS/EN ISO 10218-2: 2012, ISO/TS 15066: 2016, DS/EN 60204-1: 2006
dimensions: Dimensions of shipment with 1/4 pallet: H=127 cm., W=41 cm, L=58 cm.
Weight: 60 kg.
Packaging weight: 5 kg.
What's in the box? URCap Software
- Includes: Weave, stitch, offset, loop
Dinse Welding Torches
Pedistal for UR-robot
Cable-hanger
Light tower
Control boxes (2x)
Interface box
Teach pendant protective cover
License type : One-time purchase
Features
- Looping
- Offset
- Stitch
- Weaving
- Circular welds
- Tack welding
- Straight welds
- Weld time monitoring
- Live current/voltage adjustment
Compatibility
- UR5e
- UR10e
- UR12e
Availability
- Denmark