For any inquiries or assistance, please do not hesitate to reach out to us. We are always happy to help!
The Vanguard Torch is made for Universal Robots e-series with a URCap that allows the user to interact easily interact with the robot. A capacitive touch light displays the robot's status through various light colors. An operator can interact with the robot by touching the integrated capacitive button. This action can trigger various actions: Start program, pause program, stop program, a specific program node action and can trigger Freedrive. The Torch has customizable colors that can be mapped to the robot's state directly on the teach pendant in order to fit your industry's color code. The available LED colors are: Red, Yellow, Magenta, White, Blue, Amber and Green. The touch button is made from shock-resistant polycarbonate, and the mounting bracket is made from anodized aluminum. The torch has a IP67 rating for dust and liquid protection.