Vention's cobot palletizers are entirely modular and easy-to-operate solutions to palletize a wide variety of products. Equipped with an intuitive operator interface, cobot palletizers are available in one- or two-pallet configurations and come with several options for vertical range extension, infeed and outfeed conveyor, end-of-arm tooling, and safety. Save on time and cost by deploying your palletizer yourself, supported by a step-by-step integration guide, assembly drawings, a proven URCap, and remote, guided assistance from our team of experts. Our palletizers have been built and tested so that they can be put into production in a single day, from unpacking to startup, with minimal on-site assembly or configuration.
SETUP (less than 1 day):
1. Select and customize your palletizer from Vention's Designs library.
2. Receive pre-assembled with remote assistance.
3. Plug into standard 110V outlet.
4. Follow step-by-step instructions to hand-teach pick positions and pallet positions.
5. Ready to run the first program.
OPERATION (up to 8 picks per minute):
1. Create a pallet configuration from the code-free web-based interface.
2. Download configuration to USB.
3. Upload to robot teach pendant.
4. Select the configuration to run based on the given day's production run.