WeCobot
WeCobot’s Welding kit Fronius. A complete solution for your collaborative welding application.SIMPLE: No training is needed if you can weld and use a smartphone. SAFE: According to all international standards and even further. All-in ONE: Options for Multilayer welding, Weaving welding, Touch sensing and Seam tracking. SMART: Compatible with many brands of welding power sources.
• Unpack your kit and follow the set up plug and play instructions.
• Start the ONE app in URcaps.
• Use the two buttons on the end of arm tool to program a weld.
• Select the right welding parameters.
• Start welding