--

Collaborative robotic arm solutions

Explore safe, flexible collaborative robot arms that are easy to deploy, program and scale across a wide range of applications and industries. 
UR Series

UR Series

The UR Series is our high‑performance collaborative robot arm family, engineered for maximum speed, precision and productivity. These next‑generation robot arms handle higher payloads and longer reaches while maintaining full collaborative capabilities.

e-Series

e-Series

The e‑Series delivers proven, reliable collaborative automation for a wide range of environments. Each robotic arm in this series combines flexibility, ease of use and the trusted quality that defines Universal Robots.

Main differences

The UR Series offers our highest‑performing collaborative robot arms, built for customers who demand maximum throughput, reach and payload. The e‑Series provides the same trusted quality and user‑friendly experience while delivering versatile, cost‑efficient performance for broader applications.

UR Series

Max performance built for the the future

  • UR8 Long
  • UR15
  • UR18
  • UR20
  • UR30
  1. PerformanceUp to 65% higher joint accelerations. Up to 37% faster cycle times.
  2. PayloadUp to 35 kg / 77.1 lbs
  3. CertificationISO10218, TUV, UL 1740
  4. ComplianceIP65

e-Series

Proven reliability

  • UR3e
  • UR7e
  • UR12e
  • UR16e
  1. PerformanceBest-in-class mid-range performance. Latest controllers and software.
  2. PayloadUp to16 kg / 35,3 lb
  3. CertificationEN ISO 13849-1, EN ISO 10218-1, TUV
  4. ComplianceIP54

More than a robotic arm

Universal Robots delivers more than a cobot arm. Our platform includes powerful software, a broad ecosystem, expert support, and an intuitive experience that helps teams scale automation with confidence.

Universal Robots PolyScope interface displaying collaborative robot arm controls on a teaching pendant.

Smarter automation starts with better software

PolyScope has been the leading cobot software since collaborative robots were invented. PolyScope revolutionizes automation by making robot arms and programming available to a broad range of users.

Learn more
Operators programming a collaborative robot arm on a factory floor using a Universal Robots teaching pendant.

Your cobots perform best with premium service

All UR cobots are supported by UR Care, our complete premium service offering. UR Care helps maximize robotic arm uptime and performance while reducing Total Cost of Ownership (TCO).

Learn more
Illustration of a person working on automation planning with icons representing tools, innovation and workflow.

Start your automation journey with expert guidance

Find the right automation solution and partner for your business. Get personalized support and expert automation solutions recommendations within 48 hours at no cost and with no obligations.

Start here

Contact us to get started

Have questions about our cobots or software solutions? Whether you’re aiming to boost productivity or enhance flexibility, our team is ready to help. Fill out the form, and we’ll reach out to discuss how we can support your automation goals.