Make complex tasks possible

Make complex tasks possible

PolyScope 5 our leading-edge software interface connecting to all our cobots without requiring program expertise for all solutions, simple to complex.

Compatible with all our cobots.

Try our virtual simulator

PolyScope 5

Our leading-edge software interface connecting to all our cobots

Capabilities

Remote TCP and Toolpath

Remote TCP and Toolpath

A software plugin that you can download and install.

UR Caps

UR Caps

Adds advanced functionality for components and applications.

Force Mode

Force Mode

Program the robot to move with any given force using the torque sensor.

Built in Wizard

Built in Wizard

Automatically estimate the weight, center of gravity, and Tool Center Point.

Node Programming

Node Programming

Visualize the program through a tree hierarchy. Build programs by selecting nodes from a menu and placing them in order of operation. Each node represents an instruction for the robot and its parameters can be configured. For example, a "Move" node tells the robot where to move in space while a "Set" node can toggle a signal to a machine or device. Cut, Copy and Paste makes creating and editing these programs simple, getting you back up and running quickly.

Freedrive

Freedrive

Interact with the robot by manually moving the arm for fast positioning. PolyScope's "FreeDrive" feature lets you physically move the robot to the perfect position with an effortless button press. If your application prevents you from being near the robot, use the colored arrows on the teach pendant to move the robot from a distance. Finally, enter values directly into the software for precise movements to fine-tune your settings.

Safety Features

Safety Features

Configure safety settings with our dedicated safety toolbox. Collaborative robots are still industrial machines. PolyScope for e-series incorporates 17 certified safety features to help you mitigate risks and automate safely. Safety operations are available within a dedicated safety menu, from creating safety planes to limiting a joint's range of motion.

UR Script

UR Script

A python-based script language allowing you to write advanced functions.

Use common industry standard connections like Modbus, PROFIsafe and Ethernet/IP. Unlock the flexibility of PolyScope through the URScript API. While most applications and tasks can be established entirely through node programming, advanced functionality supports complex configurations. Third-party sensors are also supported through low-voltage contacts. For example, you can read registers from a PLC by using the read_input_integer_register() or monitor the robot's joint positions using get_actual_joint_positions().

And more

As add-ons, OptiMove, Coordinated Motion and PROFIsafe enhance the capabilities of PolyScope 5, enabling more efficient and effective use.

UR20 cobot palletizing cardboard boxes.

Smoother movement. Faster results.

OptiMove offers an intuitive way to set relative speed and acceleration, providing easy tuning, smoother motion, and faster cycle times. The intuitive motion programming simplifies setup and operation, while repeatability improvements ensure consistent, high-quality results every time. Experience significantly reduced vibrations for enhanced precision and reliability. With OptiMove you avoid unnecessary protective stops, maximizing uptime and productivity.

MotionPlus

MotionPlus

Take your welding or palletizing solution to the next level with MotionPlus, a set of software capabilities that enable synchronized motion between the cobot's TCP and one or more motorized axes. MotionPlus allows for a much smoother process when working with a cobot and multiple external axes. It enables users to optimize automation cycle times and follow a precise toolpath, leading to improved efficiency.

Easy connection with only one cable

Easy connection with only one cable

PROFIsafe makes it easier than ever to integrate an e-Series cobot into your production line.

With PROFIsafe for e-Series, factory line integrations will be simpler than before. PROFIsafe for e-Series comes as a native integration in PolyScope, allowing failsafe exchange of the cobots’ safety I/O such as Emergency Stop, Reduced Mode, and Safe Home to a PLC. This allows customers, wanting to integrate our robots into factory lines, to skip the numerous wires and additional PLC IO Modules for safety-related exchange to the line control. ​

Learn more

We could quickly change programs between production runs. This collaborative approach has doubled our daily throughput per man-hour

Vice President of Engineering at Emtek, Birk Sorensen
Polyscope 5 software updates

Get the latest software

PolyScope version 5.24 is now available to download. The latest release introduces new features and refinements for the e-Series and UR-Series robots.

  • Custom force threshold - Set a user-defined minimum force in the “Until Tool Contact” node for more precise contact detection.
  • Palletizing improvements - Unreachable pallet positions are now flagged in yellow for easier troubleshooting.
  • Teach pendant selection - Choose which teach pendant to use during initial system setup.
  • Default Motion Version 2 - New installations now use Motion Version 2 by default, with the option to revert.
  • Smoother jogging - Cartesian TCP jogging acceleration has been improved for better control.
  • Direct Torque Control - New joint-level torque interface enables advanced applications and research.

PolyScope 5 user interface is available in 22 languages. For the full list of features and updates, please refer to the Release notes 5.24.

Get latest version

UR Resources

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
UR Hotline: + 1-844-GO-COBOT