PolyScope X

PolyScope connects users with robots offering functionality from simple pick and place to advanced motion. Remove needless complexity and watch your productivity multiply.
-

Productivity, multiplied

Intuitive, inclusive and accessible

PolyScope X is set to redefine automation software, making it accessible and effective for a wider range of users and applications.

Enhanced and advanced

Enhanced and advanced

Enhanced User Interface
Designed to reduce the learning curve and improve workflow efficiency

Advanced Programming Capabilities
Enhanced scripting options and support for more complex automation tasks

Seamless Integration
Connect and manage various automation components through a single platform.

Improved Performance
Optimized software design patterns run more smoothly, offering faster response times.

Progressive disclosure

Progressive disclosure

PolyScope X emphasizes progressive disclosure to improve usability and centralize the most important features for the task at hand, thereby reducing the learning curve.

By revealing information progressively, it guides users through complex processes step-by-step, ensuring the user does not miss important steps.

Program wherever you want, whenever you want!

Program wherever you want, whenever you want!

Offline Robot Programming
The technology stack of PolyScope X allows it to be used from any device with a browser.

Exporting and Importing Programs
With PolyScope X, moving programs across different robots has never been easier. A single file containing all the application and program data can be exported from one and imported into another.

Building programs faster and more effectively with colored nodes.

Enhanced readability and clarity

Using colors makes it easier to identify types of nodes, and highlights relationships and hierarchies to convey structure within the program.

Improved comprehension

We work with robots, not like robots, and colors can provide immediate insights into data, identifying nodes with similar properties.

Error detection and debugging

Coloring makes it easier to track flow of execution and identify issues within the program.

Minimizing downtime

Research shows that program stops can be time-consuming and costly to fix. In combination with the introduction of colored nodes and visually distinguishing different states or conditions within the actual program, now a clear indication of where the program terminated is available.

First imageSecond imageThird imagefourth image
UR20 cobot palletizing cardboard boxes.

Smoother movement. Faster results.

OptiMove offers an intuitive way to set relative speed and acceleration, providing easy tuning, smoother motion, and faster cycle times. The intuitive motion programming simplifies setup and operation, while repeatability improvements ensure consistent, high-quality results every time. Experience significantly reduced vibrations for enhanced precision and reliability. With OptiMove you avoid unnecessary protective stops, maximizing uptime and productivity.

PolyScope X updates and download

Software updates

PolyScope version 10.11 is now available to download. The latest version introduces powerful new features and improvements.

  • Teach Mode - Record entire robot paths, including Smart Skills, directly into the Program Tree for easy reconfiguration.
  • Application Variables - Define variables that persist across program runs and robot restarts, enabling more flexible and robust programming.
  • License Manager - Manage software licenses directly within the System Manager to easily activate or remove capabilities.
  • Safety Tool Position - Configure up to two custom tool positions for enhanced safety configurations and collision detection.
  • Toolbox Categories - Organize your toolbox with new categories, making navigation simpler and faster.
  • Frame Node - Create and modify frames during program execution for greater flexibility.
  • Script File Import & Script Node - Import script files directly into your program.
  • Expression Editor & Smart Skills - Benefit from improved creation flows and usability enhancements.
  • Program Tree Performance - Experience smoother UI performance when editing complex programs.
  • Robot API - Access a new RESTful interface that replaces the legacy PolyScope 5 Dashboard Server.
  • API Enhancements & URScript - New shared variable category and expanded OperatorScreen, ProgramTree, and URCap APIs.

PolyScope X user interface remains available in 22 languages. For the full list of features and updates, see the Release notes 10.11.

Download here

UR Resources

Companies using PolyScope X

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT