Integrate your equipment by utilizing one of our supported network and industrial communication protocols.
Integrate your equipment by utilizing one of our supported network and industrial communication protocols.
The Modbus interface is a widely used communication protocol in the automation industry today.
Ethernet/IP is another available Fieldbus on the UR. The robot can act as an Ethernet/IP Server but cannot act as Ethernet/IP Client.
Standard Robot Command Interface (SRCI) is a command-based protocol, using PROFINET.
Profinet is a Fieldbus standard that utilizes TCP/IP and is based on Profibus.
Interface | Protocol | Receive URScript | Output Robot Data | Robot Data Frequency |
---|---|---|---|---|
Dashboard Server | TCP/IP Server | Limited | ||
Primary/Secondary Interface | TCP/IP Server | 10 Hz | ||
Realtime Interface | TCP/IP Server | 500 Hz | ||
Interpreter Mode | TCP/IP Server | N/A | ||
Real Time Data Exchange (RTDE) | TCP/IP Server | 1 - 500 Hz | ||
ROS/ROS2 Driver | TCP/IP Server | 500 Hz | ||
XLM-RPC | XLM-RPC Client | N/A | ||
Socket TCP/IP | TCP/IP Client | N/A (indirect) |
Protocol | Robot as server | Robot as client | Register Conflicts | PolyScope Compatibility |
---|---|---|---|---|
Modbus TCP/IP | None | 5.0+ | ||
Ethernet/IP | Can't be used with PROFINET or SRCI | 5.0+ | ||
PROFINET | Can't be used with EtherNet/IP | 5.0+ | ||
ProfiSafe | Can't be used with EtherNet/IP | 5.12+ | ||
SRCI | Can't be used with EtherNet/IP | 5.15+ |
Have a question? Need more information?
We want to hear from you!
Complete the form and a UR team member will reach out to discuss your needs in more detail.