Standard Robot Command Interface (SRCI) is a command-based protocol, using PROFINET. It is an open standard developed and maintained by PROFINET International. SRCI defines many commands for basic and advanced use cases. Some are mandatory and some are optional. UR SRCI implements the set of commands known as the “CORE PROFILE” and is built according to version 1.3 of the SRCI standard.
Prerequisites:
Using SRCI with your Universal Robots cobot requires several prerequisites to be met:
- SRCI Controller: With SRCI the PLC takes charge of controlling the cobot’s motions, and therefore, you need a PLC with SRCI Controller functionality. While SRCI is an open standard, it is currently only Siemens supplying this functionality. You need the SIMATIC Robot Integrator software package (version 1.0.1 or later) running on a SIMATIC S7-1500 family of controllers (firmware version 2.8 or later) and configured via the TIA Portal (version 16 or later). For more information please visit: Robot integration - Siemems Global
- UR SRCI URCap: SRCI is not the standard functionality of your UR cobot. You need the UR SRCI URCap, and you need to purchase a license to activate this. Please contact your local sales representative, or request more information here. For the limited release, the license will be free of charge.
- PolyScope 5.15.0: Using the UR SRCI URCap requires PolyScope 5.15.0 or later. Currently, PolyScope X does not support UR SRCI. UR SRCI works with any e-Series cobot arm. The supported versions of PolyScope are downloadable from our download page.