Let's mount and connect the control box.
Let's mount and connect the control box.
We provide two different versions of control boxes. Our standard version contains a controller hosted in an aluminum cabinet, while our OEM system (AC, DC version) comes without a cabinet.
Find the dimensions below.
The Standard Control Box is a fully enclosed cabinet, with a holder to attach the Teach Pendant on the front and 2 mounting points on the back. This is the standard version suited for most applications where the box will be situated in the open. It can be wall-mounted or placed on the ground.
Outer dimensions of the box:
Mounting bolt distance:
The mounting bolts are used for hanging the Standard Control Box, as well as the Teach Pendant. They screw directly into the cabinet.
Dimensions:
The OEM Control Box is meant for integrators, OEM partners, or someone who would like to integrate the robot controller into another solution.
Outer dimensions of the box:
Mounting hole distance and size: