<link rel="stylesheet" href="app_assets/styles-RZMQEHGB.css"> Skip to main content
  • g-Series

UR18g-950

The compact heavy-duty cobot

The UR18g-950 combines strength and agility, supporting larger end effectors to lift heavier payloads while remaining light enough for easy mounting on most standard gantry systems. With a 950 mm reach and speeds up to 4 m/s, it's ideal for fast-paced pick-and-place deployments where reducing cycle times is crucial.

Payload
18 kg (39.7 lbs)
Reach
950 mm (37.4 in)
Maximum TCP speed
4 m/s
Weight
39.2 kg (86.4 lbs)

Enhanced tool flange
Integrated 1 Gb Ethernet, 24 V / 48 V power (5 A peak, 3 A continuous) and safety-rated inputs at the g-Series tool flange enable cameras, sensors, and higher-power EOATs while eliminating external cabling. M8 compatibility preserves existing ecosystem investments.

Environmental rating: IP65
All g-Series robots are IP65 rated for industrial production environments, with fewer components and an enclosed joint design for improved reliability.

LED light ring
At-a-glance cell status via an LED light ring at the base of the robot.

Experience Gen 7 in action

Discover how Gen 7 helps manufacturers deploy intelligent automation faster with a platform designed for performance, scalability and seamless integration. Book your demo or ask for pricing today.