UR20
20–25 kg payload with 1750 mm long reach
The UR20's smooth, high-speed motion control tackles heavier, farther, and more complex tasks in demanding automation environments — all built on the same ease-of-use and safety foundation found across the UR lineup.
- Maximum Payload
- 20-25 kg
- Reach
- 1750 mm
- Max TCP speed
- 5 m/s
- Weight
- 64 kg
- Footprint
- ⌀ 245 mm
- Repeatability
- ±0.1 mm
Performance joints
Move faster, reliably: the new joint design increases all joint torques by approximately 25% and joint speeds by as much as 65% (UR3e). To improve performance and quality, the new joints require approximately half the parts compared to e-Series. This 50% part reduction brings a big leap in reliability, resulting in decreased service requests and minimized downtime.
Tapered tubes
Lift more across greater distances. Updated geometry with tapered tubes delivers stiffer tubes and stiffer joint housing, compared to the cylindrical tubes used previously.
LED light ring
Programmable LED status indicator means alerts are received at-a-glance, giving operators confidence that downtime is minimized. Besides three default configurations to comply with ISO 10218, the user can switch the light off.
Environmental rating: IP65 & Cleanroom Class 4
With IP65 and Cleanroom certifications, the UR Series is built to thrive in more environments – including those with harsh conditions or strict cleanliness standards. IP65 provides protection against dust ingress (“dust-tight”) and is protected from nozzle-projected water from any direction – important in environments involving heavy dust or low-pressure water jets. ISO Class 4 Cleanroom is a highly controlled environment permitting a maximum of 10,000 particles per cubic meter of air – often required in semiconductor and pharmaceutical manufacturing.
Tool connector
Integrated M8 8-pin tool connector delivers power, I/O, and communication directly at the flange – reducing cabling, simplifying integration, and enabling smarter end-effectors. M8, 8-pin female connector; ISO 9409-1-50-4-M6; 12 V or 24 V power supply at the tool; 2x Digital I/Os, configured as sinking or sourcing (NPN / PNP); 2x Analog inputs for sensors or 1x RS-485 communication; Safety ready architecture. Electrical Specifications – UR20 Tool Connector.
Payload | 20-25kg |
|---|---|
Reach | 1750mm |
Footprint | 245mm |
Weight | 64kg |
Repeatability | ±0.1 mm |
Max TCP speed | 5 m/s |
UR20 industries

Electronics manufacturing
Handles larger fixtures and pallets with speed and precision. Ideal for end-of-line and test cell automation.

Automotive
Long-reach welding, machine tending, and palletizing; UR20 moves heavier parts faster across multi-station cells.

Metal fabrication & machining
High-speed welding and CNC tending with long reach; UR20 delivers stable motion and faster cycle times.

Food & beverage manufacturing
Fast palletizing and material handling over extended reach; UR20 boosts throughput while minimizing floor space.
UR20 applications
Get in touch with Universal Robots
Request pricing and talk to our team about how this cobot fits your application.