UR Series
UR30-1300
30–35 kg payload in a 1300 mm reach
The UR30-1300 delivers heavy-duty performance in a compact footprint, purpose-built for torque-intensive screw driving, machine tending with multiple grippers, and other high-force applications that push past standard cobot limits.
- Payload
- 30 kg (66.1 lbs)
- Extended payload
- 35 kg (77.2 lbs)
- Reach
- 1300 mm (51.2 in)
- Maximum TCP speed
- 4 m/s
- Weight
- 63.5 kg (140 lbs)
Performance joints
Move faster, reliably: the new joint design increases all joint torques by approximately 25% and joint speeds by as much as 65% (UR3e). To improve performance and quality, the new joints require approximately half the parts compared to e-Series. This 50% part reduction brings a big leap in reliability, resulting in decreased service requests and minimized downtime.
Tapered tubes
Lift more across greater distances. Updated geometry with tapered tubes delivers stiffer tubes and stiffer joint housing, compared to the cylindrical tubes used previously.
LED light ring
Programmable LED status indicator means alerts are received at-a-glance, giving operators confidence that downtime is minimized. Besides three default configurations to comply with ISO 10218, the user can switch the light off.
Environmental Rating: IP65 & Cleanroom Class 4
With IP65 and Cleanroom certifications, the UR Series is built to thrive in more environments – including those with harsh conditions or strict cleanliness standards.
- IP65 provides protection against dust ingress (“dust-tight”) and is protected from nozzle-projected water from any direction – important in environments involving heavy dust or low-pressure water jets.
- ISO Class 4 Cleanroom is a highly controlled environment permitting a maximum of 10,000 particles per cubic meter of air – often required in semiconductor and pharmaceutical manufacturing.
Tool connector
Integrated M8 8-pin tool connector delivers power, I/O, and communication directly at the flange – reducing cabling, simplifying integration, and enabling smarter end-effectors.
- M8, 8-pin female connector
- ISO 9409-1-50-4-M6
- 12 V or 24 V power supply at the tool
- 2x Digital I/Os, configured as sinking or sourcing (NPN / PNP)
- 2x Analog inputs for sensors or 1x RS-485 communication
- Safety ready architecture
Payload | 30-35 kg |
|---|---|
Reach | 1300 mm |
Footprint | Ø245 mm |
Weight | 63.5 kg |
Repeatability | ±0.01 mm |
Max TCP speed | 4 m/s |
UR30 industries

Electronics manufacturing
Move larger electronics subassemblies and test fixtures. High payload and compact footprint fit high-mix lines.

Automotive
High-torque screwdriving, machine tending, and heavy parts handling; 30 kg payload and compact reach boost throughput.

Metal fabrication & machining
CNC machine tending and heavy workpiece handling; 1300 mm reach and superior motion control ensure stable, repeatable placement.

Education & research
Handle heavy tooling and fixtures while remaining collaborative and easy to deploy in labs.