UR20

UR20

Fastest, heavy payload cobot

The UR20 meets all of this criteria while offering the longest reach of our heavy payload cobots. Thanks to its incredibly small footprint, this industrial collaborative robot enables you to automate more applications where heavy objects need to be lifted over a longer distance.

Reach 1750 mm / 68.9 in
Payload 25 kg / 55.12 lbs
Footprint Ø 245 mm
Weight 64 kg / 141.1 lbs
Reach 1750 mm / 68.9 in
Payload 25 kg / 55.12 lbs
Footprint Ø 245 mm
Weight 64 kg / 141.1 lbs
Increased payload for UR20

More Strength. More Possibilities.

We are introducing a +5 kilograms payload increase and more optimized movements. This update increases the lifting capacity to 25 kg, introduces more precise control over high-speed processes, and creates additional collaboration opportunities in the same compact footprint.

When utilizing the top lift position, the increased payload for the UR20 will allow for more productivity solutions without the need for larger or additional cobots.

The increased payload will be available with the launch of PolyScope 5.19.

Download now

Scaling up to your needs

While payload and reach are certainly important factors in choosing a cobot, there are other features that define a modern cobot: accessibility, space consumption, deployment options, software features, and sustainability. The UR20 meets all of this criteria while offering the longest reach and heaviest payload capabilities of all the UR cobots.

The UR20 is built to support you in tasks where lifting heavy payloads over a long reach is a basic requirement. At faster speeds, the UR20 comes with superior motion control to ensure smooth and precise movements at the same time.

To support your need to automate processes in your existing work floor, the UR20 comes in a lightweight design and small footprint that can be installed almost anywhere. This cobot is versatile and will enable you to automate applications from material handling to welding.

Possibilities

The increased reach enables the further scaling of cobot automation and throughput gains to more demanding, heavier-duty applications.

Productivity

The UR20 is our fastest cobot and will allow you to increase your throughput and speed up your processes.

Motion control

Take advantage of the full speed range and accelerations while lifting the maximum payload at it's maximum reach.

UR20 Applications

The UR20 can be used in a variety of applications. Click the most popular applications below to learn more.

Lift more. Do more.

Lift more. Do more.

Future-proof your facility with a cobot which enables you to grow with your tasks. When requiring to lift heavy objects over the maximum distance, do not limit yourself by the way your end-effector is mounted. If the objects require a change of how they are being lifted, resulting a shift in the center of gravity, the UR20 will support you in this change.

Safety

Safety

With increased payload, enhanced speed and reach capabilities, the safety of the operator is always our number one priority. With the goal of building a collaborative robot, our engineers devoted hours into the development of our safety functions. The result of their effort was the creation of benchmarks for safety when working with collaborative, industrial robots today.

On-site cobot support direct with UR

On-site cobot support direct with UR

Field Service Engineers (FSEs) can be quickly deployed to your location to conduct field cobot repairs or complete regular maintenance checkups, ensuring that you get the maximum value out of your cobot each day.

Learn more

Unlock the full potential of your cobot fleet

By integrating your robots with our comprehensive connectivity platform, you’ll benefit from enhanced productivity, minimized downtime, and efficient fleet management – all from the convenience of your office, wherever that might be.

Designed to improve your work

While our goal is to make automation available for anyone, anywhere, we also aim to support your journey in revolutionizing your business by enabling safe and collaborative human-robot interaction.

Fast deployment

Fast deployment

The out-of-box experience for an untrained operator to unpack the cobot, mount it, and program the first simple task is typically less than an hour.

Space saving

Space saving

Our cobot's small footprint opens opportunities to automate tasks in existing manufacturing setups where floorspace is often set and at a premium.

Power consumption

Power consumption

Automating tasks gives you the possibility to run tasks autonomously without constant monitoring of your employees. In addition, UR cobots use less electricity than traditional industrial robots.

Collaborative and safe

Collaborative and safe

All UR cobots come with built-in safety features, including force-sensing technology and collision detection. These features allow our cobots to work alongside you without the need for safety barriers or cages, increasing productivity and promoting a safe working environment.

Motion control

The UR20 received software enhancements to reduce the stress on the mechanics of the arm and the new joint architecture to a minimum. Take advantage of the cobots full speed range and accelerations despite lifting the maximum payload at maximum reach.

Get the most out of your cobot

UR Academy offers a series of step-by-step programming examples and tutorials for troubleshooting and repair tasks.

Tool Configuration

Tool Configuration

Learn how to set the tool center point (TCP), and how to adjust payload & center of gravity correctly.

Safety planes

Safety planes

Learn how to create and configure safety planes. A safety plane can prevent the robot from moving beyond it in normal mode, reduced mode or both; or it can trigger reduced mode.

Learn more

Learn more

Visit UR Academy and browse our entire catalogue of popular topics and resources available to learn the essentials of programming a UR cobot.

Ensure maximum uptime

Ensure maximum uptime

With UR Care Services, you can rest assured knowing that your uptime is our priority. Our commitment to excellence ensures maximum uptime through 24/7 support, remote connectivity, and onsite Field Service for prompt break/fix repairs.

UR Developer Suite

UR Developer Suite

Looking to build a solution? We have consolidated all of our amazing content into a new space called the UR Developer Suite! Click here to find all the tools, tutorials and resources you need to succeed.

myUR Customer portal

myUR Customer portal

Register your cobot today to access our customer portal: myUR. Download the latest software, submit a support ticket for virtual or on-site support, and review cobot data all in one place.

UR+ Ecosystem

UR+ Ecosystem

Browse over 300 accessories ranging from glue dispensers to inspection cameras.

Request a quote

Complete the form to the right and we will get in touch with you.

The process is simple:

Complete the form.

A UR team member in your region will reach out to you to discuss your needs in more detail. An in-person, no-cost demo can also be arranged.

We will deliver a solution and quote that best suits your business needs.

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT