UR30

UR30

Heavy payload, compact cobot

The UR30 can lift heavy payloads while maintaining a compact footprint in a collaborative setting. With a 35 kg lifting capacity and a 1300 mm reach this robot can tend larger machines, palletize heavy products, and effectively support high torque screw driving.

Reach 1300 mm / 51.2 in
Payload 35 kg / 77.16 lbs
Footprint Ø 245 mm
Weight 63.5 kg / 139.9 lbs
Reach 1300 mm / 51.2 in
Payload 35 kg / 77.16 lbs
Footprint Ø 245 mm
Weight 63.5 kg / 139.9 lbs
Introducing an additional 5kg payload for UR30

Strength redefined

The UR30 is no longer bound by its namesake but will now offer an increased payload capacity of 5 kilograms, bringing the total payload to 35 kilograms for certain movements. By redefining the way the UR30 can be utilized we’re empowering you with solutions that can improve production and strengthen your business.

This new payload will be introduced in PolyScope 5.19.

Download now

Performance in a compact size

Building off the same architecture as the UR20, the UR30 offers extraordinary lift in a compact footprint with superior motion control ensuring the perfect placement of large payloads. With the ability to handle higher torque, the UR30 opens the door for precise screw driving and the 35 kg payload brings productivity to everything from machine tending with multiple grippers to palletizing heavy parts.

Let us do the heavy lifting

Avoid injury or accidents caused by lifting heavy items and ensure perfect pallet placement with consistent speed.

Don't leave the door open

Use multiple grippers in your machine tending application. Remove pieces, clean parts, and place new stock all in a single pass maximizing productivity.

Perfect precision

The UR30s high torque joints and force torque sensor allow for straight, consistent screw driving even in areas difficult for humans to reach and steady mode prevents protective stop while maintaining safety.

UR30 Applications

The UR30 can be used in a variety of applications. Click the most popular applications below to learn more.

Lift more. Do more.

Lift more. Do more.

Future-proof your facility with a cobot which enables you to grow with your tasks. When requiring to lift heavy objects over the maximum distance, do not limit yourself by the way your end-effector is mounted. If the objects require a change of how they are being lifted, resulting a shift in the center of gravity, the UR30 will support you in this change.

Safety

Safety

With increased payload, enhanced speed and reach capabilities, the safety of the operator is always our number one priority. With the goal of building a collaborative robot, our engineers devoted hours into the development of our safety functions. The result of their effort was the creation of benchmarks for safety when working with collaborative, industrial robots today.

On-site cobot support direct with UR

On-site cobot support direct with UR

Field Service Engineers (FSEs) can be quickly deployed to your location to conduct field cobot repairs or complete regular maintenance checkups, ensuring that you get the maximum value out of your cobot each day.

Learn more

Unlock the full potential of your cobot fleet

By integrating your robots with our comprehensive connectivity platform, you’ll benefit from enhanced productivity, minimized downtime, and efficient fleet management – all from the convenience of your office, wherever that might be.

Designed to improve your work

While our goal is to make automation available for anyone, anywhere, we also aim to support your journey in revolutionizing your business by enabling safe and collaborative human-robot interaction.

Fast deployment

Fast deployment

The out-of-box experience for an untrained operator to unpack the cobot, mount it, and program the first simple task is typically less than an hour.

Space saving

Space saving

Our cobot's small footprint opens opportunities to automate tasks in existing manufacturing setups where floorspace is often set and at a premium.

Power consumption

Power consumption

Automating tasks gives you the possibility to run tasks autonomously without constant monitoring of your employees. In addition, UR cobots use less electricity than traditional industrial robots.

Collaborative and safe

Collaborative and safe

All UR cobots come with built-in safety features, including force-sensing technology and collision detection. These features allow our cobots to work alongside you without the need for safety barriers or cages, increasing productivity and promoting a safe working environment.

Motion control

The UR30 received software enhancements to reduce the stress on the mechanics of the arm and the new joint architecture to a minimum. Take advantage of the cobots full speed range and accelerations despite lifting the maximum payload at maximum reach.

Get the most out of your cobot

UR Academy offers a series of step-by-step programming examples and tutorials for troubleshooting and repair tasks.

Tool Configuration

Tool Configuration

Learn how to set the tool center point (TCP), and how to adjust payload & center of gravity correctly.

Safety planes

Safety planes

Learn how to create and configure safety planes. A safety plane can prevent the robot from moving beyond it in normal mode, reduced mode or both; or it can trigger reduced mode.

Learn more

Learn more

Visit UR Academy and browse our entire catalogue of popular topics and resources available to learn the essentials of programming a UR cobot.

Ensure maximum uptime

Ensure maximum uptime

With UR Care Services, you can rest assured knowing that your uptime is our priority. Our commitment to excellence ensures maximum uptime through 24/7 support, remote connectivity, and onsite Field Service for prompt break/fix repairs.

UR Developer Suite

UR Developer Suite

Looking to build a solution? We have consolidated all of our amazing content into a new space called the UR Developer Suite! Click here to find all the tools, tutorials and resources you need to succeed.

myUR Customer portal

myUR Customer portal

Register your cobot today to access our customer portal: myUR. Download the latest software, submit a support ticket for virtual or on-site support, and review cobot data all in one place.

UR+ Ecosystem

UR+ Ecosystem

Browse over 300 accessories ranging from glue dispensers to inspection cameras.

Request a quote

Complete the form to the right and we will get in touch with you.

The process is simple:

Complete the form.

A UR team member in your region will reach out to you to discuss your needs in more detail. An in-person, no-cost demo can also be arranged.

We will deliver a solution and quote that best suits your business needs.

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT